"AD9520 Setup File" "Rev.","0.0.1" "" "Addr(Hex)","Value(Bin)","Value(Hex)" "0000","00000000","00" "0002","00100001","21" "0003","11100001","E1" "0004","00000000","00" "0005","00000000","00" "0006","00000000","00" "0010","00011100","1C" "0011","01001000","48" "0012","00000000","00" "0013","00000100","04" "0014","11000010","C2" "0015","00000011","03" "0016","00000100","04" "0017","00000000","00" "0018","00000110","06" "0019","00000000","00" "001A","00000000","00" "001B","00000000","00" "001C","00000010","02" "001D","10000000","80" "001E","00000000","00" "001F","00001110","0E" "0020","00000000","00" "00F0","01100100","64" "00F1","01100100","64" "00F2","01100100","64" "00F3","01100101","65" "00F4","01100101","65" "00F5","01100101","65" "00F6","01100101","65" "00F7","01100101","65" "00F8","01100101","65" "00F9","01100101","65" "00FA","01100101","65" "00FB","01100101","65" "00FC","00000000","00" "00FD","00000000","00" "00FE","00000000","00" "0190","00110010","32" "0191","00000000","00" "0192","00000000","00" "0193","00110011","33" "0194","00000000","00" "0195","00000100","04" "0196","00010001","11" "0197","00000000","00" "0198","00000100","04" "0199","00000000","00" "019A","00000000","00" "019B","00000100","04" "019C","00000000","00" "01E0","00000000","00" "01E1","00100010","22" "0230","00000000","00" "0231","00000000","00" "0232","00000000","00" "0A00","00000000","00" "0A01","00000000","00" "0A02","00000000","00" "0A03","00000010","02" "0A04","00000000","00" "0A05","00000100","04" "0A06","00001110","0E" "0A07","00000000","00" "0A08","00010000","10" "0A09","00001110","0E" "0A0A","00000000","00" "0A0B","11110000","F0" "0A0C","00001011","0B" "0A0D","00000001","01" "0A0E","10010000","90" "0A0F","00000001","01" "0A10","00000001","01" "0A11","11100000","E0" "0A12","00000001","01" "0A13","00000010","02" "0A14","00110000","30" "0A15","10000000","80" "0A16","11111111","FF" "0B00","00000000","00" "0B01","00000000","00" "0B02","00000000","00" "0B03","00000000","00" "","","" "Other Settings..." "REF 1:",19.44 "REF 2:",19.44 "VCO:",2079 "CLK:",1200 "CPRSet:",5100 "Auto Update:",1 "Load All Regs:",0 "" "CheckSum Values" "8-Bit Device Checksum (uses R0x000 to R0x232): ","0x827" "8-Bit Data Pattern Checksum (all regs): ","0xC79" "16-Bit Device Checksum (uses R0x000 to R0x232): ","0x47BAF" "16-Bit Data Pattern Checksum (all regs): ","0x6E599"