製品概要

機能と利点

  • Does not require software to operate
  • Runs from dual supply (±7 to ±15 V)
  • Gain selection through DIP switches
  • Numerous test points for external stimulus
  • Signal paths use SMA connectors

製品概要

The AD8253-EVALZ user guide details how the AD8253-EVALZ evaluation board evaluates the AD8253. The user guide outlines the basic connections required to evaluate the AD8253 and describes the switch settings available to obtain desired outputs.

Many configuration options are available on the AD8253-EVALZ evaluation board that allow additional input filtering and output filtering if there is a noisy environment. The logic control is covered with an on-board 5.0 V regulator and a dual in-line package (DIP) switch. However, these logic signals can be overridden and clipped on by way of the on-board test points if the DIP switch has each position set to open.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。