-
EVAL-AD7466/AD7467: Evaluation Board for 1.8 V Micropower, 12-/10-Bit ADCs3/28/2007PDF743 kB
製品概要
製品概要
The EVAL-AD7466CBZ is a fully featured evaluation kit for the AD7466. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board. This Evaluation board can be used to evaluate the AD7467 and AD7468 generics also, however you will need to order the parts separately to put on the board.