製品概要

機能と利点

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references 
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The EVAL-AD5680EBZ (Cypress based) is no longer available. Please use EVAL-AD5680DBZ (SDP based).


The EVAL-AD5680DBZ evaluation board is designed to help users quickly prototype new AD5680 circuits and reduce design time. The AD5680 operates from a single 4.5 V to 5.5 V supply.


For full specifications, see the AD5680 data sheet, which must be used in conjunction with user guide UG-989 when using the evaluation board.


The EVAL-AD5680DBZ evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download via the EVAL-AD5680DBZ product page that allows users to program the AD5680.

マーケット&テクノロジー

対象となる製品

パッケージの内容

  • EVAL-AD5680DBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard

ソフトウェア

評価ソフトウェア

ZIP
332.19 M
EVAL-AD5680DBZ Evaluation Software (Rev. 0)
This software supports EVAL-AD5680DBZ.
ZIP
4.53 M
EVAL-AD5680EBZ Software
This is software for EVAL-AD5680EBZ which is no longer available.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。