-
DC924A - Schematic9/24/2009PDF27K
製品概要
製品概要
Demonstration circuit 924 is a No RSENSE™ constant frequency step-down DC/DC converter featuring the LTC3772B (Burst Mode disabled), nonsynchronous controller in a 3mm x 2mm DFN package. The demo board has an input voltage range of 2.75V to 8V and provides 2A at one of the three jumper-selectable output voltages: 1.8V, 2.5V or 3.3V.
対象となる製品
関連資料
-
DC924A - Demo Manual9/24/2009PDF126K
-
LTC3772B: マイクロパワーNo RSENSE固定周波数降圧DC/DCコントローラ データシート (Rev. )4/10/2007PDF2M
-
DC924A - Design File9/24/2009ZIP437K