製品概要

製品概要

Demonstration circuit DC512B is a single battery switching step-down charge controller featuring the LTC4100. The recommended input power is 15 to 20V at 3.5A. A two-position jumper allows choice of protected output voltage range suitable for 3- and 4-Cell Li-ion batteries. Removal of the jumper allows full output voltage range. The maximum charge current is 4A.


The demo board is initially configured for 12.6V at 3A for popular 3-cell Li-ion battery packs. LTC4100 will automatically charge a Smart Battery to termination as soon as input power is applied with a battery connected prior to power up. A VOUT pin automatically provides power to the system load from the wall adapter or battery. Status LEDs are provided for CHG, ACP, SMBALERT and SMBus activity.

ハードウェア (1)

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。