製品概要

製品概要

Demonstration circuit 2434A is a high voltage, current mode DC/DC step-down converter featuring the LTC3864.


The board operates from an input range of 6V to 60V and provides a 12V, 5A output when the input exceeds 12V. The PMOSFET architecture allows it to operate seamlessly up to 100% duty cycle and function as a saturated switch below the regulation threshold, down to 6VIN. It operates at 200kHz and may be synchronized to an external clock. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. Burst Mode® operation that improves efficiency at light loads can be enabled with a jumper. A power good output signal is provided.


 


対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。