製品概要
製品概要
Demonstration circuit DC2005A is a synchronous stepdown regulator using an LTC3624 monolithic buck regulator in the 3x3 DFN-8 package. The DC2005A operates from an input voltage range of 2.7V to 17V and provides an adjustable output voltage range from 1.2V to 5V (VOUT < VIN) at 2A of output current. A user-selectable MODE input pin is provided to allow the user to trade off ripple noise for light load efficiency.
対象となる製品
関連資料
-
DC2005A - Schematic2014/02/25PDF47K
-
DC2005A - Demo Manual2014/02/25PDF465K
-
DC2005A - Design Files2014/02/25ZIP3M