製品概要
製品概要
Demonstration circuit 1768A is a step-down converter, using the LTC3626 monolithic synchronous buck regulator, which has current and temperature monitoring capabilities. The 1768A has an input voltage range of 3.6V to 20V, and is capable of delivering up to 2.5A of output current. The output voltage range of the 1768A is 6V down to 0.6V.
対象となる製品
関連資料
-
DC1768A - Schematic2012/10/10PDF66K
-
DC1768A - Demo Manual2013/03/14PDF510K
-
DC1768A - Design Files2012/10/10ZIP903K
-
LDOレギュレータ向けのVIOC機能【Part 1】その利用方法、得られるメリット2025/12/08