製品概要

機能と利点

  • 2-layer PCB (4 in. × 5 in. form factor)
  • 9 V power supply regulated to 3.3 V and 2.5 V on board
  • 4-pin UART header to connect to RS-232 interface cable
  • 20-pin standard JTAG connector
  • Demonstration circuit
  • 32.768 kHz watch crystal to drive the PLL clock
  • ADR280 1.2 V external reference chip
  • Reset/download/IRQ0 push buttons
  • Power indicator/general-purpose LEDs
  • Access to all ADC inputs and DAC output from external header; all device ports are brought out to external header pins
  • Surface-mount and through-hole general-purpose prototype area

製品概要

Development systems for the evaluation of the ADuC7060 and ADuC7061 Precision Analog Microcontrollers incorporating high performance multi-channel 24 bit sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 16-bit/ 32-bit ARM7TDMI® MCU, and Flash/EE memory.

The QuickStart Plus Kits for the ADuC706x Precision Analog Microcontrollers feature true non-intrusive JTAG emulation and an assembly & C-source debugging environment. This kit is intended for any new users who want to have a comprehensive hardware development environment.

ADI also provides a MiniKit for the ADuC7061. This kit is ideal for system prototyping, student projects or university labs.

ソフトウェア

Code Examples

評価用ソフトウェア

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries
ZIP
1.29 M
ARMWSD-UART
supporting in-circuit serial programming. (zip)

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。