製品概要

製品概要

This user guide describes the AD911x and AD971x evaluation boards, which provide all of the support circuitry required to operate the AD911x and AD971x in their various modes and configurations. The application software used to interface with the devices is also described.

The AD9114/AD9115/AD9116/AD9117 and AD9714/AD9715/AD9716/AD9717 data sheets should be consulted when using the evaluation board. The AD971x/AD911x Rev. A evaluation board operates together with the Data Pattern Generator 2 (DPG2) and the DAC software suite, including the AD971x/AD911x update.

The CD-ROM provided with the evaluation board includes the installation program for all necessary software. The install program can also be downloaded. Both methods install the DPGDownloader program for loading vectors as well as the AD971x/AD911x update necessary for SPI communication.

対象となる製品

ソフトウェア

ACE Software

ZIP
303 KB
ACE plugin for Board.AD911x 1.2019.42500 [Jan 14 20]
Plugin to evaluate the AD9117, AD9116, AD9115 and AD9114 high-speed DACs.
EXE
122 MB
ACE Installer Software 1.21.3008.1356 [Mar 31 21]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (2)

コントローラ・ボード

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。