製品概要
製品概要
The EVAL-AD7989-5SDZ is a fully featured evaluation kit for the AD7989-1 and AD7989-5. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.
Markets and Technologies
対象となる製品
推奨システム動作環境
- Windows XP SP2, 32 bits
- Windows Vista, 32 and 64 bits
- Windows 7, 32 and 64 bit
- USB 2.0 Port
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。