製品概要

機能と利点

  • Full-featured evaluation board for the AD5930
  • USB cable for PC connection
  • Can be powered entirely from USB port
  • Various linking options
  • PC software for control of the AD5930
  • On-board patchwork area

製品概要

This user guide describes the evaluation board for the AD5930 programmable single-scan waveform generator with programmable frequency sweep and output burst capabilities. The EVAL-AD5930EBZ interfaces to the USB port of a PC. It is possible to power the entire EVAL-AD5930EBZ off the USB port. Software for the EVAL-AD5930EBZ is downloadable from the EVAL-AD5930EBZ product page, which allows users to easily program the AD5930.

The EVAL-AD5930EBZ includes a 50 MHz oscillator that provides the MCLK for the AD5930. The user can remove this oscillator, if required, and drive the AD5930 with a different clock oscillator or an external clock source via a subminiature BNC connector.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。