製品概要

機能と利点

  • Full-featured evaluation board for the AD5781
  • Link options
  • PC control in conjunction with Analog Devices, Inc., system development platform
  • PC software for control

製品概要

The EVAL-AD5781 is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5781 voltage output, 18-bit DAC. The AD5781 pins are accessible at on-board connectors for external connection. The board can be controlled by two means, via the on-board connector (J6) or via the system development platform connector (J3). The SDP board allows the evaluation board to be controlled through the USB port of a Windows® XP (SP2 or later) or Vista (32-bit) based PC using the AD5781 evaluation software.

ソフトウェア

評価用ソフトウェア

ACE Software

ZIP
294 KB
ACE plugin for Board.AD579X_8X_6X 1.2019.47400 [Nov 28 19]
The AD579X_8X_6X ACE Plug-in supports the EVAL-AD5791, EVAL-AD5790, EVAL-AD5781, EVAL-AD5780 and EVAL-AD5760 evaluation boards for the AD5791, AD5790, AD5781, AD5780 and AD5760 DAC devices.
EXE
122 MB
ACE Installer Software 1.23.3085.1388 [Aug 13 21]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (1)

コントローラ・ボード

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。