SmartMesh WirelessHART wireless sensor networks are self managing, low power networks built from wireless nodes called motes. The LTP5902-WHM is the SmartMesh WirelessHART mote product in the Eterna® family of IEEE 802.15.4 printed circuit board assembly solutions, featuring a highly-integrated, low power radio design by Analog Devices as well as an ARM Cortex-M3 32-bit microprocessor running Analog Devices' embedded SmartMesh WirelessHART networking software. The LTP5902-WHM includes an MMCX antenna connector and comes with modular RF certifications. Also available are the LTC5800-WHM Mote-on-Chip and the LTP5901-WHM module which includes an onboard chip antenna.
With Analog Devices' time-synchronized SmartMesh WirelessHART networks, all motes in the network may route, source or terminate data, while providing many years of battery powered operation. The SmartMesh WirelessHART software provided with the LTP5901-WHM is fully tested and validated, and is readily configured via a software Application Programming Interface (API).
SmartMesh WirelessHART motes deliver a highly flexible network with proven reliability and low power performance in an easy-to-integrate platform.
Network Features |
|
Features |
Benefit |
Time Synchronized, Channel Hopping Communications |
>99.999% network reliability in even the most challenging RF environments |
Sub 50 µA Routers |
Can build out a network without any line powered devices. Flexibility to be line powered or energy harvested if desired. |
Secure Mesh with 128-bit AES Encryption |
NIST Certified Security. Compromise of one node does not compromise network. |
Standards-based |
Compliant to international standard IEC 62591 (WirelessHART) |
Highly Accurate Time Stamping |
Time stamping on every node is available to applications with millisecond accuracy |
Device Features |
|
Features |
Benefit |
Industry-Leading Low Power Radio Technology |
- 4.5mA to Receive a Packet
- 5.4mA to Transmit at 0dBm
- 9.7mA to Transmit at 8dBm
|
Pre-engineered RF |
RF elements include an on-chip power amplifier and are pre-tuned for optimized performance, including temperature compensation, saving development time. |
RF Modular Certifications |
Pre-certified in USA, Canada, EU, Japan, and more |
Energy Harvesting Support |
Very low power design enables motes to be powered by a wide variety of energy harvesters |
Applications
Learn more about SmartMesh applications.