True 18-Bit DAC in Hybrid Package Has Small Size, Low Cost

AD1139 Is Complete With Latches, Reference, Output Amplifier; Includes Range Resistors and Kelvin Connections

The AD1139 d/a converter (DAC) provides true 18-bit performance in a hybrid package, smaller and less costly than earlier modular designs. It is complete, with all functions—input data latches, precision reference, output amplifier, and ranging resistors, and Kelvin connections—needed to translate digital data to voltage that drives a load accurately. Read full article



Generic_Author_image

Jeffrey Greenwald

Generic_Author_image

Bill Sheppard