Stable High-Accuracy 10.0000-V References

Error Less than ±1.45mV Over Temperature - An Industry First; AD2710L/12L Hybrids in 14-Pin Ceramic DIP

The AD2710L is a +10.0000V dc voltage reference, accurately set to within ±1mV at 25°C and guaranteed to remain within ±1.45mV over the 0°C to 70°C temperature range. The AD2712L is a dual regulator with plus and minus 10.0000V outputs, with the same accuracy specification. Read full article



Generic_Author_image

Ron Knapp