Standalone Single-Board Measurement and Control System

Provides Signal Conditioning, Conversion, Computation, Serial Communication; μMAC-5000 Is Programmable in a Powerful Extended Basic Language: μMACBASIC

The μMAC-5000 is a new single-board programmable measurement-and-control system.Combining direct connection to sensors—via screw terminals—with complete signal conditioning, digital inputs and outputs, a 16-bit microcomputer, an extended BASIC language for measurement and control, serial communication facilities, a power supply with uninterruptible features, and ruggedized construction, it proveds an instrumentality for measurement and control which is applicable in a broad range of stand-alone or distributed control systems. Read full article



Generic_Author_image

Dave Reynolds