MUX200 Increases Channel Capacity of MACSYM 350 Systems

Form Distributed Analog/Digital Input/Output Systems with MACSYM 150; Using MACSYM 200s, ADIO Card Library and All MACBASIC ADIO Statements

The MACSYM 350 (see Analog Dialogue 16-3), is a powerful measurement and control computing system, which accepts sensor-based analog and digital measurement inputs and provides analog and digital outputs for control, via a variety of analog and digital input and output cards. The system is programmable in MAC-BASIC (an enhanced, multitasking version of BASIC) and uses the MP/M-86 Operating System (from Digital Research, Inc.). Read full article



Generic_Author_image

Bill Schweber