Measure RMS with Less Ripple in Less Time

Follow an RMS Converter with a Two-Pole Filter; Design Guides SImplify Component Choice

The output of rms-to-dc converters, such as Analog Devices models 440 and 441, consists of a dc level and an undesired ac "ripple" voltage. The ripple amplitude is inversely proportional to the product of the input-signal frequency and the filter time constant. Read full article



Generic_Author_image

Lew Counts