Flexible Monolithic Instrumentation Amplifier

AD625C Has 0.001% Max Nonlinearity, 5 ppm/°C Max Tempco, 4 nV/√Hz RTI Noise; Gains Are Programmable by Choice of External Resistors or by Software

The Ad625 is a high-performance instrumentation amplifier fabricated on a single monolithic chip. It is a second-generation member of the family of IC instrumentation amplifiers introduced in 1982 by the AD524 and, more recently, the AD624. Read full article



Generic_Author_image

Scott Wurcer