8-Bit ADC with 150-MSPS Encode Rate

AD9002 Has Low Input Capacitance, 17 pF; Wide Bandwidth, 115 MHz (–3 dB); Power Requirement is Only 750 mW; Single –5.2-Volt Supply

The AD9002 is an 8-bit, high-speed monolithic flash a/d converter, featuring a top encoding rate of 150 megasamples per second (125 min). Besides its excellent basic speed-resolution specification, its input capacitance is a low 17 pF (22 pF max), making it easy to drive; and, with a single supply of –5.2 volts, it typically dissipates a low 750 milliwatts, simplifying excitation and cooling. Read full article



Generic_Author_image

Alan Hansford