75-MHz Conversions with 6-Bit Monolithic Flash ADC

Overflow Bit Allows Stacking of Devices for Higher Resolutions; AD9000SD Can Operate with Case Temperatures from –55°C to +125°C

The AD9000 is a 6-bit parallel a/d converter specified to convert at 75-MHz (min) word rates. Housed in a 16-pin ceramic DIP, it is available in two optional versions: the AD9000SD, for temperatures from –55°C to +125°C, and the AD9000JD, for applications in the 0°C to 70°C range. Read full article



Generic_Author_image

Don Brockman