6-Bit ADCs Convert in 10/20 Nanoseconds

Monolithic AD5010KD/6020KD: Packaged in 16-Pin DIP; Latched Flash Conversion, Expandable to 7 or 8 Bits

The AD6020KD is a 6-bit  monolithic analog-to-digital converter capable of performing ratiometric conversions at rates up to 50MHz; the AD5010KD performs 6-bit conversions at rates up to 100Mhz. Both types are packaged in the 16-pin hermetically sealed ceramic dual in-line package, and are characterized by considerably lower cost than the few available alternatives currently on the market ($84/$189 in 100s, for AD6020KD/5010KD). Read full article



Generic_Author_image

Mark Skillings

Generic_Author_image

Ed Finn