200-MSPS 8-bit IC A/D Converter Has 250-MHz Bandwidth

AD770's Error-Correcting Circuitry Enhances Performance; Bipolar Input Range, Low Input Capacitance Ease Drive Requirements

The AD770 monolithic 8-bit a/d converter uses advanced process technology and flash-conversion architecture to convert at 200 megasamples per second (MSPS) with a 250-MHz full-power analog-signal bandwidth. Wide bandwidth makes this ECL-compatible converter ideal for applications such as waveform digitizers, transient recorders, microwave telecommunications, radar, and ATE. Read full article



Generic_Author_image

Chris Mangelsdorf

Generic_Author_image

Chris Noble