Overview

Features and Benefits

  • Full featured evaluation board for the ADMFM2000 
  • Operation control via the SDP-B board
  • 6.0 V single-supply operation

Product Details

The ADMFM2000 is a dual microwave downconverter with input RF and local oscillator (LO) frequency ranges covering 5 GHz to 32 GHz and an output intermediate frequency (IF) frequency range from 0.5 GHz to 8 GHz. A common LO input signal is split to feed two separate buffer amplifiers to drive the mixer in each channel. Each down conversion path consists of an low noise amplifier (LNA), a mixer, an IF filter, a digital step attenuator (DSA), and an IF amplifier.

The ADMFM2000-EVALZ is fabricated using FR-370HR, Rogers 4350 in 6 layers.

This user guide describes the ADMFM2000-EVALZ and the control software used to test the ADMFM2000. The ADMFM2000 data sheet provides additional information and must be consulted when using the ADMFM2000-EVALZ.

Applicable Parts

Software

ACE Software

ZIP
98 KB
ACE plug-in for Board.ADMFM2000 1.2026.451124 [Jan 23 26]
The ADMFM2000 ACE Plug-in supports the ADMFM2000-EVALZ. It is a dual-channel microwave downconverter, with input RF and local oscillator (LO) frequency ranges covering 5 GHz to 32 GHz, with an output intermediate frequency (IF) frequency range from 0.5 GHz to 8 GHz.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.