Reference Design Using the MAX5066 for a High Performance Application

Mar 1 2023

In many networking and telecom applications, there are multiple regulated power rails. Many of these power rails need to provide high current, reasonable size and efficiency, and outstanding load-transient response. This article shows a detailed reference design solution using the MAX5060 dual buck controller operating at a switching frequency of 300kHz. Key specifications for this reference design are listed below, along with a detailed schematic (Figure 1) and the bill of materials (Table 1) needed for this application.

Specifications:

  • VIN = 5.15V (-0.4V, +0.4V)
  • VOUT1 = 1.2V ±48mV/IOUT1 = 0 to 8.5A (Including Transients)
  • Converter 1 Output-Voltage Ripple: 12mVP-P
  • Converter 1 Load-Transient Response: 18mVP-P for 10% to 60% Variation of the Load
  • VOUT2 = 3.3V ±132mV/IOUT2 = 0 to 4.4A (Including Transients)
  • Converter 2 Output-Voltage Ripple: 27mVP-P
  • Converter 2 Load-Transient Response: 40mVP-P for 10% to 60% Variation of the Load
  • Composite Efficiency of Converters 1 and 2: 93.38% at Full Load
  • Temperature Range: -40°C to +85°C

Figure 1. MAX5066 reference design showing DC-DC converters of 1.2V/8.5A and 3.3V/4.4A from 5.1V; fSW = 295kHz.

Figure 1. MAX5066 reference design showing DC-DC converters of 1.2V/8.5A and 3.3V/4.4A from 5.1V; fSW = 295kHz

Table 1. Bill of Materials
Designator Value Description Part Footprint Manufacturer Quantity
C50, C71 4.7µF/6.3V Capacitors JMK107BJ475MA-T 0603 Taiyo Yuden 2
C60 470µF/6.3V Capacitors APXA6R3ARA471MHC0G 3.1mm x 4.2mm x 2.2mm Nippon Chemi-Con 1
C61, C62, C64, C72, C74, C75, C76, C77 10µF/10V Capacitors LMK212BJ106M 0805 Taiyo Yuden 8
C63, C73, C86, C87 1.0µF/16V Capacitors EMK107BJ105KA-T 0603 Taiyo Yuden 4
C65, C79 220nF/16V Capacitors EMK107BJ224MA-T 0603 Taiyo Yuden 2
C67, C68, C81, C83, C84 100nF/16V Capacitors EMK105BJ104KV-FR 0402 Taiyo Yuden 5
C69 100pF Capacitor UMK105CH180JW 0402 Taiyo Yuden 1
C70, C85 1.0µF/6.3V Capacitors JMK105BJ105KV 0402 Taiyo Yuden 2
C82 OPEN Capacitor OPEN 0402 OPEN 1
L60, L61 2.3µH Inductors MVR1278 7.8mm x 11.5mm Coilcraft 2
Q60, Q61 n-channel 30V nMOSFETs SI7114DN PowerPAK 1212-8 Vishnay-Siliconix 2
Q62, Q63, Q64 n-channel 20V nMOSFETs SI7114DN PowerPAK 1212-8 Vishnay-Siliconix 3
R60, R72 Resistors SMD, 1%, 63mW 0402 Vishay 2
R62, R73, R74, R75, R76, R77 0.01Ω Resistors RL1220T, 250mW 0805 Susumu 6
R62, R73, R74, R75, R76, R77 0.01Ω Resistors RL1220T, 250mW 0805 Susumu 6
R64 0.039Ω Resistor RL1220T, 250mW 0805 Susumu 1
R65 1.2kΩ Resistor SMD, 1%, 63mW 0402 Vishay 1
R66 3.3kΩ Resistor SMD, 1%, 63mW 0402 Vishay 1
R67, R83 1MΩ Resistors SMD, 1%, 63mW 0402 Vishay 2
R69 43kΩ Resistor SMD, 1%, 63mW 0402 Vishay 1
R70 4.7kΩ Resistor SMD, 1%, 63mW 0402 Vishay 1
R71 41.2Ω Resistor SMD, 1%, 63mW 0402 Vishay 1
R78 0.027Ω Resistor RL1220T, 250mW 0805 Susumu 1
R79 910Ω Resistor SMD, 1%, 63mW 0402 Vishay 1
R80 22kΩ Resistor SMD, 1%, 63mW 0402 Vishay 1
R81 20kΩ Resistor SMD, 1%, 63mW 0402 Vishay 1
R82 100kΩ Resistor SMD, 1%, 63mW 0402 Vishay 1
D60, D61 30V/200mA Schottky Diodes RB521S30T1 SOD-523 ON Semiconductor 2
D62, D63 30V/30mA Schottky Diodes RB751 SOD-523 ON Semiconductor 2
U60 MAX5066 PWM Controller MAX5066AUI 28-TSSOP-EP Maxim 1

Efficiency data for each regulator is summarized in Table 2, showing high efficiency for both outputs, as shown in Figure 2.

Table 2. Efficiency Data
VIN(V) IIN(A) VOUT1(V) IOUT1(A) VOUT2(v) IOUT2(A) Efficiency (%)
5.1402 5.0780 1.1814 8.5008 3.2558 4.4016 93.38%
5.1347 4.5728 1.1853 72.6491 3.2636 3.96 95.73%
5.361 4.0605 1.1891 6.8012 3.2713 3.5244 95.06%
5.1500 3.5440 1.1928 5.9558 3.2791 3.0836 94.32%
5.1441 3.0432 1.1967 5.1030 3.2870 2.6435 94.54%
5.1497 2.5398 1.2005 4.2507 3.2948 2.2086 94.65%
5.1522 2.0337 1.2044 3.3988 3.3030 1.7608 94.57%
5.1490 1.5407 1.2083 4.2557 3.3111 1.3232 94.15%
5.1465 1.0441 1.2122 1.7073 3.3194 0.8815 92.97%
5.380 0.5472 1.2163 0.8455 3.3279 0.4419 88.88%

Figure 2. Global efficiency is shown as a function of total output power

Figure 2. Global efficiency is shown as a function of total output power

In Figures 3 and 4, the output voltages of the controllers are shown versus their output load currents.

Figure 3. The first controller's output voltage versus its output load current

Figure 3. The first controller's output voltage versus its output load current

Figure 4. The second controller's output voltage versus its output load current

Figure 4. The second controller's output voltage versus its output load current

Load-transient-response performance for each regulated output is shown in Figures 5 and 6.

Figure 5. A transient of 1.2V with a load varying between 0.85A and 5.1A in 18mV steps over a period of 10µs

Figure 5. A transient of 1.2V with a load varying between 0.85A and 5.1A in 18mV steps over a period of 10µs

Figure 6. A transient of 3.3V with a load varying between 0.44A and 2.64A in 40mV steps over a period of 10µs

Figure 6. A transient of 3.3V with a load varying between 0.44A and 2.64A in 40mV steps over a period of 10µs

Related to this Article

Latest Media 21

Subtitle
Learn More