banner background image

Vector Network Analyzer (VNA)

A compact, low-power VNA solution with a scalable, customizable port architecture, designed to support high-performance RF test systems and seamless integration into automated laboratories and production environments.

Value and Benefits

  • Accurate RF Analysis: Compact, low-power VNA platform for precise RF characterization.
  • Fexible Port Design: Scalable, customizable architecture supports diverse test requirements.
  • Rapid Integration: Complete reference designs simplify automated test system deployment.
  • Cost-Effective Performance: High-performance design accelerates development from concept to production.
Analog Devices booth showcasing 8‑port VNA small‑form‑factor 20 GHz vector network analyzer.
Small Form Factor, 20GHz, 8-port Vector Network Analyzer Video

ADI’s compact 8-port VNA with ADL5960 supports 10 MHz–20 GHz S-parameter measurements; ideal for RF characterization and easy integration into larger test systems.

High‑frequency RF circuit board with gold SMA connectors
EVAL-ADL5961 User Guide User Guide

Evaluating the ADL5961 9 kHz to 26.5 GHz, Integrated Vector Network Analyzer Front End

Title
Subtitle
Learn More

Search Our Knowledge Base

Find answers faster — ask, search, and learn from experts, peers, blogs, forums, and FAQs all in one place.

button icon

Get Help