Radio Frequency Front Ends
Radio Frequency Front Ends
ADI’s FR3 RF front-end solution helps accelerate development of next-generation wireless test systems across 6 GHz to 18 GHz. Built for both signal generation and spectrum analysis, it combines high linearity, wide bandwidth, and bi-directional architecture to support demanding 5G/6G, Wi-Fi 7/8, and UWB applications. ADI provides the core RF signal chain, control capability, and a pre-validated evaluation platform to help customers simplify development, improve test performance, and speed time-to-market.
Value and Benefits
- Wideband Linearity : High linearity RF performance from 6–18 GHz for accurate 5G/6G, Wi Fi 7/8, and UWB evaluation.
- Bi-Directional RF: Integrated signal generation and spectrum analysis in a single wideband platform.
- Wide Range Support: Flexible architecture accelerates validation and reduces time to market.
Discover ADI’s instrument-grade 6G FR3 front-end signal chain for high-fidelity conductive and OTA wireless test.
Signal Generator reference design for emerging wireless standards like 6G FR3, Wi-Fi 7 & 8. Features ADI's newest, fastest 16 bit, 28GSPS DAC and the transmit RF Front End.
A complete 6G FR3 signal chain with instrument-grade EVM of < –50 dB to speed wideband spectrum analyzer development.
Customer Testimonials
The AD9371 chip became the core and key functional piece of our all-digital phased array system.
Matthew McCord, Radar Engineer, ARRC
Saving Lives With All-digital Radar Enhanced Detection and Forecasting
A next gen all digital phased array radar promises earlier, more confident tornado detection—tracking funnels in real time minutes before touchdown to transform severe weather forecasting and save lives.
Read on Signals+Featured Products
ADMV8818
2 GHz to 18 GHz, Digitally Tunable, High-Pass and Low-Pass Filter
AD9084
Apollo MxFE Quad, 16-Bit, 28GSPS RF DAC and Quad, 12-Bit, 20 GSPS RF ADC
HMC8191
6 GHz to 26.5 GHz, Wideband I/Q Mixer
AD9088
Apollo MxFE Octal, 16-Bit, 16 GSPS RF DAC and Octal, 12-Bit, 8 GSPS RF ADC
ADL8105
GaAs, pHEMT, MMIC, Low Noise Amplifier, 5 GHz to 20 GHz
Evaluation Boards
Key Resources
User Guide
-
} else {
} }
PDF
ADMX7103-EBZ User Guide: 6G FR3 Radio Front-End
2.83 MB
Evaluation Software
-
} else {
} }
ADMX7103 - Evaluation Firmware
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}