White humanoid robot carries a box in a modern factory.

Upcoming Webinar:

Humanoid Robotics: Deterministic Motion Control & Edge AI Systems

Register Now

banner background image

Industrial Connectivity Technology

Engineering an intelligent, connected automation environment where all equipment seamlessly collects and shares information is key to success in the Industrial Internet of Things (IIoT) world. Industrial connectivity technology gives central control rooms access to the vast volume of data created across factory floors, enabling remote factory management, centralized production planning, and real-time diagnostics. With ADI’s deep, industrial expertise and broad portfolio, you get the right solutions and future-ready technologies to help solve your toughest industrial connectivity challenges.

Explore Applications in Industrial Connectivity Technology

  • Analog I/O & Digital I/O Solutions right arrow
  • Gigabit Multimedia Serial Link (GMSL) Solutions right arrow
  • Industrial Ethernet Solutions right arrow
  • Industrial Wireless Connectivity Solutions right arrow
  • IO-Link Solutions right arrow
  • Power over Data (PoD) Solutions right arrow
  • RS-485/RS-232/Controller Area Network Solutions right arrow
Analog I/O & Digital I/O Solutions

Analog I/O & Digital I/O Solutions

Analog input/output (I/O) devices enable communication over long distances; digital input/output (DIO) devices allow a controller to configure a channel electronically as either a digital input or digital output, without needing to change hardware, thus removing the limitation on the available card types.

image
Gigabit Multimedia Serial Link (GMSL) Solutions

Gigabit Multimedia Serial Link (GMSL) Solutions

ADI’s Gigabit Multimedia Serial Link (GMSL™) is a cost-efficient, simple, and scalable SERDES technology, designed to achieve a new level of performance for high speed video links over a single wire.

image
Industrial Ethernet Solutions

Industrial Ethernet Solutions

Edge-to-enterprise, robust industrial Ethernet connectivity solutions stand up in the toughest, time-critical environments and open the door to gigabit and 10BASE-T1L connectivity.

image
Industrial Wireless Connectivity Solutions

Industrial Wireless Connectivity Solutions

ADI wireless communications solutions help enable connectivity to sensors in remote and hard-to-access, hazardous locations without needing a wired network.

image
IO-Link Solutions

IO-Link Solutions

The IO-Link® interface simplifies communication to smart sensors and actuators, combining signaling with power-over-cable technology. ADI implements both device PHY and master PHY interfaces for harsh environments.

image
Power over Data (PoD) Solutions

Power over Data (PoD) Solutions

Power over Data solutions enable the use of single-wire pair cable for both point-to-point and multidrop networks, reducing cabling costs and simplifying installation.

image
RS-485/RS-232/Controller Area Network Solutions

RS-485/RS-232/Controller Area Network Solutions

RS-485 supports truly multipoint communications network; RS-422 satisfies simplex, multidrop standards. ADI offers a wide range of isolated and nonisolated RS-485 and CAN transceivers.

image
image
Analog I/O & Digital I/O Solutions

Analog input/output (I/O) devices enable communication over long distances; digital input/output (DIO) devices allow a controller to configure a channel electronically as either a digital input or digital output, without needing to change hardware, thus removing the limitation on the available card types.

image
Gigabit Multimedia Serial Link (GMSL) Solutions

ADI’s Gigabit Multimedia Serial Link (GMSL™) is a cost-efficient, simple, and scalable SERDES technology, designed to achieve a new level of performance for high speed video links over a single wire.

image
Industrial Ethernet Solutions

Edge-to-enterprise, robust industrial Ethernet connectivity solutions stand up in the toughest, time-critical environments and open the door to gigabit and 10BASE-T1L connectivity.

image
Industrial Wireless Connectivity Solutions

ADI wireless communications solutions help enable connectivity to sensors in remote and hard-to-access, hazardous locations without needing a wired network.

image
IO-Link Solutions

The IO-Link® interface simplifies communication to smart sensors and actuators, combining signaling with power-over-cable technology. ADI implements both device PHY and master PHY interfaces for harsh environments.

image
Power over Data (PoD) Solutions

Power over Data solutions enable the use of single-wire pair cable for both point-to-point and multidrop networks, reducing cabling costs and simplifying installation.

image
RS-485/RS-232/Controller Area Network Solutions

RS-485 supports truly multipoint communications network; RS-422 satisfies simplex, multidrop standards. ADI offers a wide range of isolated and nonisolated RS-485 and CAN transceivers.

A Trusted Partner for Industrial Connectivity Technologies

The connected factory relies on robust networks to transmit critical control data across many nodes. ADI’s scalable, wired and wireless solutions offer low latency and high reliability in harsh environments. As a pioneer and leader in edge device security, ADI helps you accelerate smart factory development by providing secure boot, updates, and authentication—helping you accelerate the development of seamlessly connected automation equipment and industrial sensors.

Learn More

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project