High-Efficiency DC-DC Converter Fits LDO Footprint

Jun 22 2005

Figure 1

   

Abstract

Switching regulators can replace LDOs (low-dropout linear regulators) forgenerating 1.5V/3A output from a 3.3V input. Switching regulators also provide an environmentally friendly \"green\" design that increases efficiency up to 87% over the wasteful 45% of LDO designs. Board space in existing LDO designs is typically limited, often too small for a switching regulator. The MAX8505 switching regulator with MOSFETs is packaged in a 16-pin QSOP and fits an LDO footprint.

Efficiency is becoming more valuable every day. With energy prices on the rise and the growing concern over global warming, designing "green" circuits with high efficiency provides lower-cost operation and reduces environmental impact.

In cost-sensitive applications, LDOs are the common choice for generating 1.5V/3A output from a 3.3V input. Due to the high power dissipation (5.4W) in the LDO, either a TO220 or D2PAC package must typically be selected. To reduce energy consumption, switching regulators have begun to replace LDOs in low-end server designs. However, board space in existing LDO designs is often limited and, in most cases, too small for a complete switching regulator. A D2PAC LDO regulator with two 1206 ceramic capacitors, for example, occupies about 18mm x 14mm. Fitting a switching regulator into such a small area is not an easy task, particularly if external MOSFETs are required.

The MAX8505 is a high-frequency PWM step-down switching regulator with both high- and low-side MOSFETs in a 16-pin QSOP package (5mm x 6.5mm). The 1MHz switching frequency allows use of a small inductor and ceramic capacitors for both input and output filtering, thus resulting in a very small footprint. Figure 1 shows the complete MAX8505 circuit. It accepts either a 5V or 3.3V input, and generates a 1.5V at 3A output. Typical peak transient current is 5.6A. The major circuit components fit into a 16mm x 14mm footprint, achieving an even smaller footprint than LDOs. With a total dissipation of only 0.67W, the device conserves nearly 5W of the power compared to the LDO. Table 1 shows feedback resistor values for 0.9V, 1.5V, 2.0V, and 2.5V outputs.

Figure 1. MAX8505 internal switch step-down regulator circuit.

Figure 1. MAX8505 internal switch step-down regulator circuit.

Table 1. Resistor Values at Specific Voltage Outputs.
VOUT R3 R2
0.9V 10kΩ 1.24kΩ
1.5V 10kΩ 8.66kΩ
2.0V 10kΩ 15kΩ
2.5V 10.5kΩ 22.1kΩ

Figure 2 shows the top layer of the MAX8505 PCB layout with a D2PAC package positioned on the right for reference. The PCB top layer contains the largest components: the MAX8505, L1, C1, C2, and C4. Seven additional small (0603 package) components are placed on the opposite side of the board, but their placement is less critical.

Figure 2. Picture of the MAX8505 switching regulator with a D2PAC device on the side for comparison.

Figure 2. Picture of the MAX8505 switching regulator with a D2PAC device on the side for comparison.

Table 2 compares power dissipation, footprint, and total external component count of the LM317, the MAX8505, and a typical controller with external MOSFETs. The MAX8505 requires the smallest board space and provides the highest efficiency. Step-load transient response is shown in Figure 3. Output ripple voltage, shown in Figure 4, is less than 10mV. Table 3 presents the bill of materials for the MAX8505.

Table 2. Comparison of the LM317 LDO, MAX8505, and One Typical Controller IC with External MOSFETs.
Parameters LDO (LM317) MAX8505 Typical Controller IC
Efficiency (%) 45.5 87 76
Power Dissipation (W) 5.4 0.67 1.42
Total Components 5 12 11*
Area (mm x mm) 18 x 14, Single Side 16 x 14, Double Side
Conditions: 3.3V to 1.5V at 3A, design for adjustable output
* 11 components are needed to achieve less than 10mV output ripple voltage.

Figure 3. Step load-transient response: 0.5A to 2A back to 0.5A.

Figure 3. Step load-transient response: 0.5A to 2A back to 0.5A.

Figure 4. Lx switching waveform and the output ripple voltage.

Figure 4. Lx switching waveform and the output ripple voltage.

Table 3. MAX8505 Bill of Materials.
Designation QTY Description Part Number
C1 1 Input capacitor, 1206 10µF/6.3V
C2 1 Output capacitor, 1210 47µF/6.3V
C3 1 Decoupling capacitor, 0603 0.1µF/6.3V
C4 1 Snubber capacitor, 0603 3300pF/50V
C5 1 Compensation capacitor, 0603 220pF/50V
C6 1 Decoupling capacitor, 0603 0.22µF/6.3V
R1 1 Compensation resistor, 0603 51.1kΩ, 1%
R2 1 Voltage set resistor, 0603 See Table 1
R3 1 Voltage set resistor, 0603 See Table 1
L1 1 2.2µF/7A SMD inductor, 6.3mm x 6.2mm x 2.5mm Toko
D1 1 Small signal diode 1N4148 or CMDSH-3
IC1 1 3A internal switch regulator MAX8505


Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

Product Categories