Overview
Design Resources
Design & Integration File
- Schematic
- PCB Layout
- Bill of Materials
- Test Results
- SIMPLIS Schematic File
Description
The MAXREFDES1204 is a single-output SEPIC converter reference design developed using the MAX16990 controller. This reference design is rated to operate over a wide input voltage range from 6V to 18V. The design can deliver an output power of 24W at 12V. It is targeted for automotive applications.
Features & Benefits
- Very High Efficiency > 90% for Load > 25%
- Very Low Line and Load Regulation < 0.02%
- Output Voltage Ripple < 0.7% at Nominal VIN
- Overshoot < 2.6% for 50% Step Load
- Continuous Conduction Mode (CCM) Operation
- Internal Soft-Start
Important Notice and Disclaimer
Please read the Reference Design Disclaimer for Analog Devices design information and resources.
Parts Used
Documentation & Resources
-
MAXREFDES1204 Design Files11/17/2021ZIP2 M
-
MAXREFDES1204: Single-Output SEPIC Converter Using MAX1699011/17/2021PDF777 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.