Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • Bill of Materials
  • Test Results
  • SIMPLIS Schematic File
Download Design Files 1.79 M

Description

The MAX17506 high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated high-side MOSFET operates over a 4.5V to 60V input. The converter can deliver up to 5A and generates output voltages from 0.9V up to 0.9 x VIN. The feedback (FB) voltage is accurate to within ±1.4% over -40°C to +125°C. The MAX17506 uses peak current-mode control and can be operated in the pulse-width modulation (PWM), pulse-frequency modulation (PFM), and discontinuous conduction mode (DCM) control schemes..

Features & Benefits

  • Wide 4.5V to 60V Input
  • Adjustable 0.9V to 0.9 x VIN Output
  • 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
  • 100kHz to 2.2MHz Adjustable Switching Frequency
  • Up to 5A Output Current
  • Fully Assembled and Tested
  • Proven PCB Layout

Parts Used

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.