Xilinx Spartan 7: Non-Hardware Verified Design
Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Spartan™ 7 devices offers exceptional performance per watt, along with small form factor packaging to meet the most stringent requirements. These devices are ideally suited for industrial, consumer, and automotive applications including any-to-any connectivity, sensor fusion, and embedded vision.
- Analog Devices has worked closely Xilinx to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
- ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list power designs and use cases, please contact your local FAE.
Key power regulators are used for this device as follows:
- MAX77542
- ADP125
Circuit Description
| Rail/Function | Part Number(s) | Description |
| VCCINT, VCCBRAM, VCC_DDR, VCC_IO | MAX77542AAWU+T | 16A – Quad Phase 16Vin High Efficiency Step Down Converter |
| VCCADC_AUX | ADP125ACPZ-R7 | 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators |