Overview

Features & Benefits

  • Analog Devices, Inc. supports power delivery solutions for Versal Prime Series Gen 2. Monolithic solutions are used to power SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.
  • To optimize this design with Analog Devices solutions for your application, please contact your local FAE.

Key Power for full management devices are used as follows:


Design Resources


Circuit Description

P/N Operating Temperature Quantity/board Parts Description
MAX20860AAFX+ -40°C to 125°C 1 Dual-Phase 60A, 16V, Scalable Step-Down Regulator with PMBus and AVSBus
LT8625SPJV#TRMPBF -40°C to 150°C 1 18V/8A Step-Down Silent Switcher 3 with Ultralow Noise Reference
ADP125ACPZ-R7  -40°C to 125°C 1 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators
MAX20806TFD+  -40°C to 150°C 4 6A, 3MHz, 2.7V to 16V, Step-Down Switching Regulator
MAX34440ETL+  -40°C to 85°C 1 PMBus 6-Channel Power-Supply Manager

Software

Design Tool

LTspice®

LTspice® is a high performance SPICE simulation software, schematic capture and waveform viewer with enhancements and models for easing the simulation of analog circuits. Included in the download of LTspice are macromodels for a majority of Analog Devices switching regulators, amplifiers, as well as a library of devices for general circuit simulation.