Intel Agilex 7 FPGA I-series Transceiver SoC Development Kit 4xF Tile
Overview
Features & Benefits
- Intel Agilex 7 I-Series devices offer the highest-performance I/O interfaces to address bandwidth-intensive applications. This series offers transceiver rates up to 116 Gbps, PCIe 5.0 support, and cache- and memory-coherent attach to processors with Compute Express Link (CXL).
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications
- For a complete list power designs and use cases, please contact your local FAE.