ADM3052 / ADM3053: Fully Isolated CAN Transceivers
Jan 20 2011
The ADM3052 and ADM3053 are the industry's first signal and power isolated CAN transceivers in a single surface mount package. The ADM3053 contains ADI's iCoupler® isolation technology to provide signal isolation and ADI's isoPower® DC/DC converter technology to provide isolated power to the bus-side circuitry. The ADM3052 contains three channels of ADI's iCoupler® technology for signal isolation. The bus side is powered from a 24V bus power supply, regulated using an integrated 24V LDO and the logic side is powered from the local low voltage power supply.
Visit the ADM3052 Product PageADM3052 / ADM3053: Fully Isolated CAN Transceivers
Jan 20 2011
The ADM3052 and ADM3053 are the industry's first signal and power isolated CAN transceivers in a single surface mount package. The ADM3053 contains ADI's iCoupler® isolation technology to provide signal isolation and ADI's isoPower® DC/DC converter technology to provide isolated power to the bus-side circuitry. The ADM3052 contains three channels of ADI's iCoupler® technology for signal isolation. The bus side is powered from a 24V bus power supply, regulated using an integrated 24V LDO and the logic side is powered from the local low voltage power supply.
Visit the ADM3052 Product Page
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}