ADM3052
PRODUCTIONIsolated CAN Transceiver with Integrated High Voltage, Bus-Side, Linear Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $5.46
Overview
- 5 kV rms isolated CAN transceiver
- Integrated V+ linear regulator
- Bus side powered by V+ and V−
- 11 V to 25 V operation on V+
- 5 V or 3.3 V operation on VDD1
- Complies with ISO 11898 standard
- High speed data rates up to 1 Mbps
- Short-circuit protection on bus pins
- Integrated bus miswire protection
- Unpowered nodes do not disturb the bus
- 110 or more nodes on the bus
- Thermal shutdown protection
- High common-mode transient immunity: >25 kV/µs
- Safety and regulatory approvals
- UL 1577
- VISO = 5000 V rms for 1 minute
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 645 V peak
- UL 1577
- Industrial operating temperature range: −40°C to +85°C
- Wide body, 16-lead SOIC package
The ADM3052 is an isolated controller area network (CAN) physical layer transceiver with a V+ integrated linear regulator. The ADM3052 complies with the ISO 11898 standard.
The device employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a CAN transceiver, and a linear regulator into a single package. The power is isolated between a single 3.3 V or 5 V supply on VDD1, the logic side, and a single 24 V supply provided on V+, the bus side.
The ADM3052 creates an isolated interface between the CAN protocol controller and the physical layer bus. It is capable of running at data rates up to 1 Mbps.
The device has integrated miswire protection on the bus pins, V+, V−, CANH, and CANL.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where the bus may be shorted to ground or power terminals. The part is fully specified over the industrial temperature range and is available in a 16-lead, wide-body SOIC package.
Applications
- CAN Data Buses
- Industrial Field Networks
- DeviceNet Applications
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Technical Articles 1
Safety and Regulatory Compliance 1
Video 1
Brochure 1
Safety and Regulatory Compliance 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3052BRWZ | 16-Lead SOIC Wide | ||
| ADM3052BRWZ-REEL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADM3052BRWZ | PRODUCTION | |
| ADM3052BRWZ-REEL7 | PRODUCTION | |
|
Oct 31, 2017 - 17_0200 Moisture Sensitivity Level Rating Change for Select iCoupler Products - ADM3052/ADM3053/ADM3054 |
||
| ADM3052BRWZ | PRODUCTION | |
| ADM3052BRWZ-REEL7 | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM3052BRWZ | PRODUCTION | |
| ADM3052BRWZ-REEL7 | PRODUCTION | |
|
Feb 19, 2015 - 15_0032 Isolator die for RS-485 and CAN Transceiver Products Alternate Fabrication Foundry at ADI, Limerick, Ireland |
||
| ADM3052BRWZ | PRODUCTION | |
| ADM3052BRWZ-REEL7 | PRODUCTION | |
|
Aug 15, 2013 - 12_0157 ADM2481, ADM2582E, ADM2587E, ADM2682E, ADM2687E, ADM3052, ADM3053, ADM3054 Minor Poly Mask Change |
||
| ADM3052BRWZ | PRODUCTION | |
| ADM3052BRWZ-REEL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADM3052BRWZ | PRODUCTION | |
| ADM3052BRWZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.