Introduction to the MAX22513 Surge Protected Dual Driver IO-Link Device Transceiver with DC/DC

Oct 4 2022

This video provides an introduction to the MAX22513 dual-channel low power IO-Link device transceiver which features a selectable control interface, internal high-efficiency DC-DC buck regulator, two internal linear regulators, and integrated surge protection for robust communication.

Introduction to the MAX22513 Surge Protected Dual Driver IO-Link Device Transceiver with DC/DC

Oct 4 2022
This video provides an introduction to the MAX22513 dual-channel low power IO-Link device transceiver which features a selectable control interface, internal high-efficiency DC-DC buck regulator, two internal linear regulators, and integrated surge protection for robust communication.
Latest Media 11
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project