Synchronizing Multiple Fractional PLLs

Sep 2 2022

Ultra-low jitter clocks play a serious role in modern communication, instrumentation and radar applications to get best performance. On top of the requirement for an ultra-low jitter clock, synchronization of multiple high frequency clocks (especially fractional PLLs) is the other challenge for the large converter array applications. This work collects all these challenges and provides and exceptional solution which is very easy to adapt. EZSYNC and Timed-SYNC concepts of the new Fractional PLL chips give the option for selection the most suitable synchronization method while providing the best-in-class jitter performance up to 12.8 GHz.

Synchronizing Multiple Fractional PLLs

Sep 2 2022
Ultra-low jitter clocks play a serious role in modern communication, instrumentation and radar applications to get best performance. On top of the requirement for an ultra-low jitter clock, synchronization of multiple high frequency clocks (especially fractional PLLs) is the other challenge for the large converter array applications. This work collects all these challenges and provides and exceptional solution which is very easy to adapt. EZSYNC and Timed-SYNC concepts of the new Fractional PLL chips give the option for selection the most suitable synchronization method while providing the best-in-class jitter performance up to 12.8 GHz.
Latest Media 11
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project