Overview

Features and Benefits

  • Fully integrated user interface including project management, debugging, profiling and plotting.
  • Support a variety of debug targets (emulation, simulation, compiled simulation and 3rd party offerings).
  • C/C++ compiler, assembler (with C data type support), expert linker and loader.
  • VisualDSP++ Kernel (VDK) with multiprocessor messaging capability.
  • Automation API and Automation Aware Scripting Engine.
  • Background Telemetry Channel (BTC) support with data streaming capability.
  • Profile-Guided Optimization (PGO).
  • TCP/IP & USB Support and Processor configuration/Start-up code wizard (Blackfin processors).
  • Multiple project management (SHARC and TigerSHARC processors).

Product Details

VisualDSP++® is an easy-to-install and easy-to-use integrated software development and debugging environment (IDDE) that enables efficient management of projects from start to finish from within a single interface.

Because project development and debugging is integrated, you can move quickly and easily between editing, building, and debugging activities. Key features include the native C/C++ compiler, advanced graphical plotting tools, statistical profiling, and the VisualDSP++ kernel (VDK), which allows a user’s code to be implemented in a more structured and easier-to-scale manner. Other features include assembler, linker, libraries, splitter, cycle-accurate and functional-accurate simulators, emulator support, and more. VisualDSP++ offers programmers a powerful yet easy-to-use programming tool with flexibility that significantly reduces the time to market.

Downloads & Related Software

Software Module

2D Graphics Primitives, Blackfin

The 2D Graphics Primitives (BF2DGL) library for the Blackfin processor implements primitives, which are based on the Open GL-ES/OpenCV APIs and are supported with wrapper example code for the OpenGL-ES/OpenCV, GLUT, and extended APIs.

Systems Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Windows 8 Professional/Enterprise (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • 2 GHz single core processor (minimum); >3.3 GHz dual core (recommended).
  • 1 GB RAM (minimum); >4 GB (recommended).

Related Hardware (2)

Emulator Hardware