Indoor Occupancy Sensor, Blackfin
Overview
Features and Benefits
- Cache: Both Instruction and Data Cache enabled
- MDMA: One channel Memory DMA is used
- Input Format:
UYVY422 in ITU-R BT.656 format or YUV420 planar format or UYVY422 raw progressive or Y only. - Output format:
Number of Detected Objects
Features of Detected Objects, such as Area, Bounding Rectangle Box, Centroid. - Algorithm:
Background Differencing and Motion Prediction Algorithm
Blob Merging based on size and spatial location. The code for merging is implemented in the application and hence completely configurable.
Occupancy estimator which will estimate the number of people in the Field of View of the sensor. The estimate is not an accurate people counter and will have errors. The errors are especially high when people are moving around. When people stabilize and stand/sit down the counter will stabilize to an estimate. The accuracy of the estimate depends on the size of a person (in pixels) as seen by the sensor and should be appropriately set by the GUI. - Code compatible across the Blackfin Processor Family ADSP-BF7xx
- Release Format: Real time and File I/O application code in C, Library.
- Diagnostic output status.
Output frames Reference/Background frame, Difference (change) detected frames
Product Details
Indoor Occupancy Sensor is designed to detect occupancy or presence of humans or vehicles in indoor spaces such as meeting rooms using Vision Sensors. The detection is used for smart switching off/on lights and lighting control for energy savings. It detects occupancy when people come into the field of view of the sensor and rejects other motion such as moving fans, balloons, swaying and other such movements.
Licensing
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement
Performance Metrics
| Memory (Bytes) | Performance | ||||||
| Test | Width Height | Code (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | Frame Buffer | MIPS (Average) | MIPS (Peak) |
| YUV420, 30 fps | 320 x 240 | 40.68 | 17.23 | 0.31 | 7264.6 | 182 | 193 |
| UYVY, Aptina Sensor Input on PPI | 640 x 480 | 40.68 | 17.23 | 0.31 | 7264.6 | 186 | 202 |
Systems Requirements
- Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit).
- Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
- Minimum of 1 GB memory (RAM), 4 GB is recommended.
- Minimum of 2 GB hard disk (HDD) space is required.
- CrossCore® Embedded Studio for Analog Devices Processors.