Overview

Features and Benefits

  • Conformant to ISO/IEC 11172-3 (MPEG-1) Level 3.
  • Supported Sample Rates: 32 kHz, 44.1 kHz and 48 kHz.
  • Supported Bit Rates: 32/40/48/56/64/80/96/112/128/160/192/224/256/320kbps.
  • Supported Encoding modes: Mono/stereo/dual channel/joint stereo.
  • Fully re-entrant and multi-instancing capable.
  • Reports encoded frame size and frame count via output status.
  • Supports ID3 tagging via separate ID3 tag writer (supports v2.4 tags).
  • Reports up to 6 unique error codes.

Product Details

MP3 is a widely used compression technology that provides CD quality audio at significantly lower bit rates than the original CD data rate. The ADI MP3 encoder is a high performance encoder that is capable of delivering high quality compressed audio at fast encoding speeds – over 12x real-time encoding can be achieved on a 600MHz Blackfin processor.

The ADI MP3 encoder has been highly optimized to run on the Analog Devices' Blackfin processor family. It is a self-contained software module that produces fully compliant ISO/IEC 11172-3 MPEG-1 audio specification and rigorously tested and field-proven in commercial application.

Downloads & Related Software

Software Development Tools

CrossCore® Embedded Studio

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

VisualDSP++ 5.1

VisualDSP++ for Blackfin, SHARC, and TigerSHARC processors is an easy-to-install and easy-to-use integrated software development and debugging environment (IDDE) that enables efficient management of projects from start to finish from within a single interface.

Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

MIPS summary:
Code memory (KiB)  Data RAM (KiB)  Constant Data Tables (KiB)    
MIPS Average    
37.06   23.36  47.41
 37

Systems Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.

Related Hardware (3)

EZ-Kits