Overview
Features and Benefits
- Easily Load and Debug Code Using Supplied USB-to-JTAG Adaptor
- JTAG Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpointing by Code Address or Data Memory Address
- Data Memory or Register Content View and Edit
- On-Board 3.3V Voltage Regulator (Powered from 5V Input, JTAG, or USB)
- Eight User-Input Pushbutton Switches
- USB Mini-B Connector Provides Access to MAXQ622 USB Interface and Transceiver
- Prototyping Area
- Included Board Schematics Provide a Convenient Reference Design
Product Details
The MAXQ622 evaluation kit (EV kit) provides a proven platform for conveniently evaluating the capabilities of the MAXQ622 low-power, 16-bit, RISC microcontroller with USB interface targeted for battery-powered applications. The EV kit includes the MAXQ622 EV kit board, which contains infrared (IR) transmit and receive devices, a USB Mini-B interface, headers providing access to the processor's I/O port pins, a single 5V power-supply input, and a bank of eight pushbutton switches for user input. With the included software, USB-to-JTAG adaptor, and a USB cable connected to a personal computer, the EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAXQ622 RISC processor.
Applications
- Battery-Powered Portable Equipment
- Consumer Electronics
- Home Appliances
- Remote Controls
- White Goods
Documentation & Resources
-
MAXQ622KIT: Evaluation Kit for the MAXQ622 Data Sheet (Rev. 3)11/25/2014PDF2M