User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Demonstrates the Features of the MAXQ1065 Socket Board
- Compatible with Raspberry Pi 4 Model B, Raspberry Pi 3 Model B/B+, and Raspberry Pi 2 Model B
- Compatible with Arduino UNO Motherboards
- Provides a USB Connector for USB 2.0-to-SPI/I2C Communication
- Convenient Connectors for Custom Wiring
- 1.8V and 3.3V Operating Voltage
- Software Development Kit (SDK) – Provided When Requesting Full Developer Software at Top of the User Guide
Product Details
The MAXQ1065 I2C evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the MAXQ1065AGTC+ from a personal computer, a Raspberry Pi®, an Arduino®-compatible board, or any other motherboard. The EV kit consists of five MAXQ1065AGTC+ devices in a 12-pin TDFN package, and a MAXQ1065 evaluation 12-pin TDFN socket board.
The MAXQ1065 makes it fast and easy to implement full security for embedded, connected products without requiring firmware development. The device’s coprocessors can be added to an existing design to guarantee confidentiality, authenticity, and integrity of the device.
Applicable Parts
Getting Started
Required Equipment
- MAXQ1065 socket board (included)
- MAXQ1065 samples (included)
- USB Standard-A to Micro-B cable (included, needed only when evaluating from a personal computer)
Documentation & Resources
-
MAXQ1065AEVKIT User Guide: Evaluates: MAXQ1065 (I2C) (Rev. 0)7/30/2025PDF8 M
-
MAXQ1065AEVKIT Gerber Files7/30/2025ZIP534 K