Overview
Features and Benefits
Product Details
The MAX9995 evaluation kit (EV kit) simplifies the evaluation of the MAX9995 dual high-linearity mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the input and output to allow quick and easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.
Contact MaximDirect sales at 888-629-4642 to check on pricing and availability for these kits.
Applications
- DCS1800 and EDGE Base Stations
- Fixed Broadband Wireless Access
- Military Systems
- PCS1900 and EDGE Base Stations
- PHS/PAS Base Stations
- Private Mobile Radios (PMRs)
- UMTS/WCDMA and cdma2000® 3G Base Stations
- Wireless Local Loop (WLL)
Documentation & Resources
-
MAX9995EVKIT: Evaluation Kit for the MAX9995 Data Sheet (Rev. 0)9/6/2004PDF832K