Overview

Features and Benefits

  • 5V Single-Supply Operation
  • Fully Differential Output
  • Delivers Greater than 14VP-P into a Ceramic Speaker
  • Evaluates the MAX9788 in a 20-Bump UCSP (2mm x 2.5mm) Package
  • The MAX9788 IC Also Available in 28-Pin (4mm x 4mm) TQFN Package
  • Fully Assembled and Tested

Product Details

The MAX9788 evaluation kit (EV kit) is a fully assembled and tested PCB that uses the MAX9788 Class G amplifier to drive a bridge-tied-load (BTL) ceramic speaker in portable audio applications. Designed to operate from a 2.7V to 5.5VDC power supply, the EV kit accepts a single-ended or differential input signal and provides a fully differential output capable of delivering greater than 14VP-P into a ceramic speaker.

Applications

  • Cellular Phones
  • Handheld Gaming Consoles
  • MP3 Players
  • Notebook Computers
  • Personal Media Players
  • Smartphones

Documentation & Resources