Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- 1.8V Single-Supply Operation
- 20mW Class G Headphone Amplifier
- 3dB Gain
- Low-Quiescent Current, 1.15mA at PVIN = 1.8V
- Low-Power Shutdown Input
- Evaluates the MAX97200B (with IC Replacement)
- Fully Assembled and Tested
Product Details
The MAX97200A evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX97200A. The MAX97200A is a 20mW Class G headphone amplifier that employs Maxim's second-generation DirectDrive® technology.
The MAX97200A EV kit provides 3dB gain, is powered from a 1.8V single power supply, and includes a shutdown input. The MAX97200A EV kit also evaluates the MAX97200B. Request a free MAX97200B IC sample from the factory when ordering the MAX97200B EV kit.
Applications
- Cellular Phones
- MP3 Players
- Smartphones
- VoIP Phones