Overview
Features and Benefits
- Single Power Supply: 2.7V to 5.5V
- 10nA (typ) IC Shutdown Current
- 1.4W into 4Ω at 1% THD+N
- 1.1W into 8Ω
- Resistor Adjustable Gain (MAX9716/MAX9717A)
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX9716 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9716, a low-cost, mono, 1.4W, bridge-tied-load (BTL) audio power amplifier with adjustable gain. Designed to operate from a 2.7V to 5.5V DC power supply, the EV kit is capable of delivering 1.4W into a 4Ω load with less than 1% THD+N.
The EV kit can be used to evaluate the MAX9717A/B/C/D. To evaluate the MAX9717A with the EV kit, replace the MAX9716 IC with a MAX9717A. To evaluate the MAX9717B/C/D with the EV kit, replace the MAX9716 IC with a MAX9717B/C/D, remove resistors R1 and R2, and short the R1 pads.
Applications
- Mobile Phones
- PDAs
- Portable Devices
Documentation & Resources
-
MAX9716EVKIT: Evaluation Kit for the MAX9716/MAX9717 Data Sheet (Rev. 2)11/24/2020PDF348K