Overview

Features and Benefits

  • GMSL-2 Deserializer EV Kit Cable of Driving a Dual oLDI Display
  • Supports Video Replication and Dual-View Splitting for Driving Two Displays
  • Accepts GMSL-2 Serial Data Through 50Ω FAKRA Coax or 100Ω HSD-STQ Connectors
  • 3Gbps or 6Gbps Forward Link Rates for System and Power Flexibility
  • Configurable Power-Over-Coax (PoC) and Line Fault Circuits
  • I2S Audio Interface
  • Header for GPIO, SPI, I2C, and UART Signals
  • Tools to Characterize GMSL Channel Signal Integrity
  • 12V DC Supply (Included), USB, PoC, or Externally Powered
  • Windows 10-Compatible Applications Software (GUI)
  • USB Controlled Interface (Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96752 evaluation kit (EV kit) provides a proven design to evaluate the MAX96752 high-bandwidth Gigabit Multimedia Serial Link (GMSL) deserializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable or HSD STQ cable. The EV kit also includes Windows® 10 application software to provide a simple graphical user interface (GUI) for exercising features of the device.

For complete GMSL evaluation, order the MAX96752 coax EV kit with a companion GMSL-2 serializer board (MAX96751 coax EV kit, see note in Ordering Information).

Note: In the following sections, deserializer means MAX96752 and serializer means MAX96751.

Note: This document applies to both coax and HSD-STQ evaluation kits, coax EV kit is referenced in this document.

Markets and Technologies

Applicable Parts

Getting Started

  • MAX96752 Coax EV Kit
  • MAX96751 Coax EV Kit
  • FAKRA Coax Cable (Included)
  • HDMI Video Source
  • oLDI display and OLDI adapter board
  • Computer with Windows 10 and an available USB port
  • 12V DC, 500mA power supply

Tools & Simulations

Software Development